SCLS374Q May 1997 – August 2024 SN74AHCT595
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
FMAX | - | - | CL = 15pF | 5V ± 0.5V | 135 | 175 | 115 | MHz | |||
tPZL | OE | Q | CL = 15pF | 5V ± 0.5V | 5.4 | 8.6 | 12 | ns | |||
tPZH | OE | Q | CL = 15pF | 5V ± 0.5V | 4.3 | 8.6 | 12 | ns | |||
tPLZ | OE | Q | CL = 15pF | 5V ± 0.5V | 3.8 | 8 | 1 | 10.5 | ns | ||
tPHZ | OE | Q | CL = 15pF | 5V ± 0.5V | 3.8 | 8 | 1 | 10.5 | ns | ||
tPLH | RCLK | QA-QH | CL = 15pF | 5V ± 0.5V | 4.3 | 7.4 | 1 | 9.5 | ns | ||
tPHL | RCLK | QA-QH | CL = 15pF | 5V ± 0.5V | 4.3 | 7.4 | 1 | 9.5 | ns | ||
tPLH | SRCLK | QH' | CL = 15pF | 5V ± 0.5V | 4.5 | 8.2 | 1 | 10.4 | ns | ||
tPHL | SRCLK | QH' | CL = 15pF | 5V ± 0.5V | 4.5 | 8.2 | 1 | 10.4 | ns | ||
tPHL | SRCLR | QH' | CL = 15pF | 5V ± 0.5V | 4.5 | 8 | 1 | 10.1 | ns | ||
FMAX | - | - | CL = 50pF | 5V ± 0.5V | 120 | 140 | 95 | MHz | |||
tPZL | OE | Q | CL = 50pF | 5V ± 0.5V | 6.8 | 10.6 | 14.4 | ns | |||
tPZH | OE | Q | CL = 50pF | 5V ± 0.5V | 5.7 | 10.6 | 14.4 | ns | |||
tPLZ | OE | Q | CL = 50pF | 5V ± 0.5V | 3.4 | 10.3 | 13.2 | ns | |||
tPHZ | OE | Q | CL = 50pF | 5V ± 0.5V | 3.5 | 10.3 | 13.2 | ns | |||
tPLH | RCLK | QA-QH | CL = 50pF | 5V ± 0.5V | 5.6 | 9.4 | 1 | 11.5 | ns | ||
tPHL | RCLK | QA-QH | CL = 50pF | 5V ± 0.5V | 5.6 | 9.4 | 1 | 11.5 | ns | ||
tPLH | SRCLK | QH' | CL = 50pF | 5V ± 0.5V | 6.4 | 10.2 | 1 | 12.4 | ns | ||
tPHL | SRCLK | QH' | CL = 50pF | 5V ± 0.5V | 6.4 | 10.2 | 1 | 12.4 | ns | ||
tPHL | SRCLR | QH' | CL = 50pF | 5V ± 0.5V | 6.4 | 10 | 1 | 12.1 | ns |