SCLS374Q May 1997 – August 2024 SN74AHCT595
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
tH | Hold time | SER after SRCLK↑ | 5V ± 0.5V | 2 | 2 | ns | ||
tSU | Setup time | SER before SRCLK↑ | 5V ± 0.5V | 3 | 3 | ns | ||
tSU | Setup time | SRCLK↑ before RCLK↑ | 5V ± 0.5V | 5 | 5 | ns | ||
tSU | Setup time | SRCLR high (inactive) before SRCLK↑ | 5V ± 0.5V | 2.9 | 3.8 | ns | ||
tSU | Setup time | SRCLR low before RCLK↑ | 5V ± 0.5V | 5 | 5 | ns | ||
tW | Pulse duration | RCLK or SRCLK high or low | 5V ± 0.5V | 5 | 5.5 | ns | ||
tW | Pulse duration | SRCLR low | 5V ± 0.5V | 5 | 5.5 | ns |