SCLS263R December 1995 – October 2023 SN54AHCT74 , SN74AHCT74
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 |
7 |
V | |
VI(2) | Input voltage range | –0.5 |
7 |
V | |
VO(2) | Output voltage range | –0.5 |
VCC + 0.5 |
V | |
IIK | Input clamp current, | (VI < 0) |
-20 |
mA | |
IOK | Output clamp current | (VO < 0 or VO > VCC) |
±20 |
mA | |
IO | Continuous output current | (VO = 0 to VCC) |
±25 |
mA | |
Continuous current through VCC or GND |
±50 |
mA | |||
Tstg | Storage temperature range | –65 |
150 |
°C |