SCES015M JULY 1995 – June 2015 SN74ALVCH16245
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | TSSOP, TVSOP, SSOP | FBGA (56) | FBGA (54) | ||
1A1 | 47 | B5 | A6 | I/O | Transceiver I/O pin |
1A2 | 46 | B6 | B5 | I/O | Transceiver I/O pin |
1A3 | 44 | C5 | B6 | I/O | Transceiver I/O pin |
1A4 | 43 | C6 | C5 | I/O | Transceiver I/O pin |
1A5 | 41 | D5 | C6 | I/O | Transceiver I/O pin |
1A6 | 40 | D6 | D5 | I/O | Transceiver I/O pin |
1A7 | 38 | E5 | D6 | I/O | Transceiver I/O pin |
1A8 | 37 | E6 | E5 | I/O | Transceiver I/O pin |
2A1 | 36 | F6 | E6 | I/O | Transceiver I/O pin |
2A2 | 35 | F5 | F5 | I/O | Transceiver I/O pin |
2A3 | 33 | G6 | F6 | I/O | Transceiver I/O pin |
2A4 | 32 | G5 | G5 | I/O | Transceiver I/O pin |
2A5 | 30 | H6 | G6 | I/O | Transceiver I/O pin |
2A6 | 29 | H5 | H5 | I/O | Transceiver I/O pin |
2A7 | 27 | J6 | H6 | I/O | Transceiver I/O pin |
2A8 | 26 | J5 | J6 | I/O | Transceiver I/O pin |
1DIR | 1 | A1 | A3 | I | Direction control. When high, the signal propagates from A to B. When low, the signal propagates from B to A. |
1OE | 48 | A6 | A4 | I | Output enable |
2DIR | 24 | K1 | J3 | I | Direction control. When high, the signal propagates from A to B. When low, the signal propagates from B to A. |
2OE | 25 | K6 | J4 | I | Output enable |
1B1 | 2 | B2 | A1 | I/O | Transceiver I/O pin |
1B2 | 3 | B1 | B2 | I/O | Transceiver I/O pin |
1B3 | 5 | C2 | B1 | I/O | Transceiver I/O pin |
1B4 | 6 | C1 | C2 | I/O | Transceiver I/O pin |
1B5 | 8 | D2 | C1 | I/O | Transceiver I/O pin |
1B6 | 9 | D1 | D2 | I/O | Transceiver I/O pin |
1B7 | 11 | E2 | D1 | I/O | Transceiver I/O pin |
1B8 | 12 | E1 | E2 | I/O | Transceiver I/O pin |
2B1 | 13 | F1 | E1 | I/O | Transceiver I/O pin |
2B2 | 14 | F2 | F2 | I/O | Transceiver I/O pin |
2B3 | 16 | G1 | F1 | I/O | Transceiver I/O pin |
B4 | 17 | G2 | G2 | I/O | Transceiver I/O pin |
2B5 | 19 | H1 | G1 | I/O | Transceiver I/O pin |
2B6 | 20 | H2 | H2 | I/O | Transceiver I/O pin |
2B7 | 22 | J1 | H1 | I/O | Transceiver I/O pin |
2B8 | 23 | J2 | J1 | I/O | Transceiver I/O pin |
GND | 4,10,15,21,28,34,39,45 | B3, B4, D3, D4, G3,G4, J3, J4 | D3, D4, E3,E4, F3,F4 | — | Ground |
VCC | 7,18,31,42 | C3,C4,H3, H4, | C3,C4,G3,G4 | — | Power pin |
NC | — | A2, A3, A4,A5, K2, K3, K4, K5 | A2, A5, B3, B4, H3, H4, J2, J5 | — | No connect |
1 | 2 | 3 | 4 | 5 | 6 | |
---|---|---|---|---|---|---|
A | 1DIR | NC | NC | NC | NC | 1OE |
B | 1B2 | 1B1 | GND | GND | 1A1 | 1A2 |
C | 1B4 | 1B3 | VCC | VCC | 1A3 | 1A4 |
D | 1B6 | 1B5 | GND | GND | 1A5 | 1A6 |
E | 1B8 | 1B7 | 1A7 | 1A8 | ||
F | 2B1 | 2B2 | 2A2 | 2A1 | ||
G | 2B3 | 2B4 | GND | GND | 2A4 | 2A3 |
H | 2B5 | 2B6 | VCC | VCC | 2A6 | 2A5 |
J | 2B7 | 2B8 | GND | GND | 2A8 | 2A7 |
K | 2DIR | NC | NC | NC | NC | 2OE |
1 | 2 | 3 | 4 | 5 | 6 | |
---|---|---|---|---|---|---|
A | 1B1 | NC | 1DIR | 1OE | NC | 1A1 |
B | 1B3 | 1B2 | NC | NC | 1A2 | 1A3 |
C | 1B5 | 1B4 | VCC | VCC | 1A4 | 1A5 |
D | 1B7 | 1B6 | GND | GND | 1A6 | 1A7 |
E | 2B1 | 1B8 | GND | GND | 1A8 | 2A1 |
F | 2B3 | 2B2 | GND | GND | 2A2 | 2A3 |
G | 2B5 | 2B4 | VCC | VCC | 2A4 | 2A5 |
H | 2B7 | 2B6 | NC | NC | 2A6 | 2A7 |
J | 2B8 | NC | 2DIR | 2OE | NC | 2A8 |