SCES015M JULY 1995 – June 2015 SN74ALVCH16245
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.6 | V | |
VI | Input voltage(2)(3) | –0.5 | VCC + 0.5 | V | |
VO | Output voltage(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through each VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 3.6 | V | |
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 2.7 V to 3.6 V | 2 | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 2.7 V to 3.6 V | 0.8 | ||||
VI | Input voltage | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –12 | ||||
VCC = 2.7 V | –12 | ||||
VCC = 3 V | –24 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 12 | ||||
VCC = 2.7 V | 12 | ||||
VCC = 3 V | 24 | ||||
Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74ALVCH16245 | UNIT | |||||
---|---|---|---|---|---|---|---|
DGG (TSSOP)(2) |
DGV (TVSOP)(2) |
DL (SSOP)(2) |
GQL/ZQL (BGA MICROSTAR JUNIOR)(2) | GRD/ZRD (BGA MICROSTAR JUNIOR)(2) | |||
48 PINS | 48 PINS | 48 PINS | 56 PINS | 54 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 70 | 58 | 63 | 42 | 36 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 µA | 1.65 V to 3.6 V | VCC – 0.2 | V | ||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||
IOH = –6 mA | 2.3 V | 2 | ||||||
IOH = –12 mA | 2.3 V | 1.7 | ||||||
2.7 V | 2.2 | |||||||
3 V | 2.4 | |||||||
IOH = –24 mA | 3 V | 2 | ||||||
VOL | IOL = 100 µA | 1.65 V to 3.6 V | 0.2 | V | ||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||
IOL = 6 mA | 2.3 V | 0.4 | ||||||
IOL = 12 mA | 2.3 V | 0.7 | ||||||
2.7 V | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | ||||||
II | VI = VCC or GND | 3.6 V | ±5 | µA | ||||
II(hold) | VI = 0.58 V | 1.65 V | 25 | µA | ||||
VI = 1.07 V | 1.65 V | –25 | ||||||
VI = 0.7 V | 2.3 V | 45 | ||||||
VI = 1.7 V | 2.3 V | –45 | ||||||
VI = 0.8 V | 3 V | 75 | ||||||
VI = 2 V | 3 V | –75 | ||||||
VI = 0 to 3.6 V(2) | 3.6 V | ±500 | ||||||
IOZ(3) | VO = VCC or GND | 3.6 V | ±10 | µA | ||||
ICC | VI = VCC or GND, | IO = 0 | 3.6 V | 40 | µA | |||
ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 3 V to 3.6 V | 750 | µA | |||
Ci | Control inputs | VI = VCC or GND | 3.3 V | 4 | pF | |||
Cio | A or B ports | VO = VCC or GND | 3.3 V | 8 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V | VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | B or A | See(1) | 1 | 3.7 | 3.6 | 1 | 3 | ns | |
ten | OE | A or B | See(1) | 1 | 5.7 | 5.4 | 1 | 4.4 | ns | |
tdis | OE | A or B | See(1) | 1 | 5.2 | 4.6 | 1 | 4.1 | ns |
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | |||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | ||||||
Cpd | Power dissipation capacitance |
Outputs enabled | CL = 50 pF, | f = 10 MHz | See(1) | 22 | 29 | pF |
Outputs disabled | See(1) | 4 | 5 |