Refer to the PDF data sheet for device specific package drawings
This single buffer/driver is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.
The output of the SN74AUC1G07 is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
For more information about AUC Little Logic devices, see Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, SCEA027.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUC1G07DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
SN74AUC1G07DCK | SC70 (5) | 2.00 mm × 1.25 mm |
SN74AUC1G07YZP | DSBGA (5) | 1.75 mm × 1.25 mm |
Changes from Q Revision (July 2007) to R Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBV, DCK | YZP | ||
A | 2 | B1 | I | Logic input |
DNU | — | A1 | — | Do not use |
NC | 1 | — | — | No internal connection |
GND | 3 | C1 | — | Ground |
VCC | 5 | A2 | — | Positive supply |
Y | 4 | C2 | O | Open-drain output |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 3.6 | V | |
VI | Input voltage(2) | –0.5 | 3.6 | V | |
VO | Output voltage(2) | –0.5 | 3.6 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±20 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 | |||
Machine Model (A115-A) | 200 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 0.8 | 2.7 | V | |
VIH | High-level input voltage | VCC = 0.8 V | VCC | V | |
VCC = 1.1 V to 1.95 V | 0.65 × VCC | ||||
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VIL | Low-level input voltage | VCC = 0.8 V | 0 | V | |
VCC = 1.1 V to 1.95 V | 0.35 × VCC | ||||
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VI | Input voltage | 0 | 3.6 | V | |
VO | Output voltage | 0 | 3.6 | V | |
IOL | Low-level output current | VCC = 0.8 V | 0.7 | mA | |
VCC = 1.1 V | 3 | ||||
VCC = 1.4 V | 5 | ||||
VCC = 1.65 V | 8 | ||||
VCC = 2.3 V | 9 | ||||
Δt/Δv | Input transition rise or fall rate | 15 | ns/V | ||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74AUC1G07 | UNIT | |||
---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | YZP (DSBGA) | |||
5 PINS | 5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 206 | 252 | 132 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOL | IOL = 100 µA | 0.8 V to 2.7 V | 0.2 | V | ||||
IOL = 0.7 mA | 0.8 V | 0.25 | ||||||
IOL = 3 mA | 1.1 V | 0.3 | ||||||
IOL = 5 mA | 1.4 V | 0.4 | ||||||
IOL = 8 mA | 1.65 V | 0.45 | ||||||
IOL = 9 mA | 2.3 V | 0.6 | ||||||
II | A input | VI = VCC or GND | 0 to 2.7 V | ±5 | µA | |||
Ioff | VI or VO = 2.7 V | 0 | ±10 | µA | ||||
ICC | VI = VCC or GND, | IO = 0 | 0.8 V to 2.7 V | 10 | µA | |||
Ci | VI = VCC or GND | 2.5 V | 3 | pF | ||||
Co | VO = VCC or GND | 2.5 V | 3.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 0.8 V | VCC = 1.2 V ± 0.1 V |
VCC = 1.5 V ± 0.1 V |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | TYP | MAX | MIN | MAX | ||||
tpd | A | Y | 4.7 | 0.3 | 3.3 | 0.2 | 2.4 | 0.2 | 1.1 | 2.3 | 0.2 | 1.8 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
tpd | A | Y | 0.8 | 1.9 | 2.5 | 0.2 | 1.8 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.2 V | VCC = 1.5 V | VCC = 1.8 V | VCC = 2.5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 2 | 3 | 3 | 5 | pF |