SCES382M March 2002 – August 2022 SN74AUC1G125
PRODUCTION DATA
In this application, the SN74AUC1G125 is used to control a high-speed digital signal. The output enable (OE) input is connected to the system controller and allows the output to be disabled. Not shown is a 10-kΩ pull-down resistor which will ensure that the output will return to the low state when placed in the high-impedance mode of operation.