SCES382M March 2002 – August 2022 SN74AUC1G125
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 0.8 | 2.7 | V | |
VIH | High-level input voltage | VCC = 0.8 V | VCC | V | |
VCC = 1.1 V to 1.95 V | 0.65 × VCC | ||||
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VIL | Low-level input voltage | VCC = 0.8 V | 0 | V | |
VCC = 1.1 V to 1.95 V | 0.35 × VCC | ||||
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VI | Input voltage | 0 | 3.6 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 0.8 V | –0.7 | mA | |
VCC = 1.1 V | –3 | ||||
VCC = 1.4 V | –5 | ||||
VCC = 1.65 V | –8 | ||||
VCC = 2.3 V | –9 | ||||
IOL | Low-level output current | VCC = 0.8 V | 0.7 | mA | |
VCC = 1.1 V | 3 | ||||
VCC = 1.4 V | 5 | ||||
VCC = 1.65 V | 8 | ||||
VCC = 2.3 V | 9 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 0.8 V to 1.6 V | 20 | ns/V | |
VCC = 1.65 V to 1.95 V | 10 | ||||
VCC = 2.3 V to 2.7 V | 3 | ||||
TA | Operating free-air temperature | –40 | 85 | °C |