SCES382M March 2002 – August 2022 SN74AUC1G125
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 µA | 0.8 V to 2.7 V | VCC – 0.1 | V | ||||
IOH = –0.7 mA | 0.8 V | 0.55 | ||||||
IOH = –3 mA | 1.1 V | 0.8 | ||||||
IOH = –5 mA | 1.4 V | 1 | ||||||
IOH = –8 mA | 1.65 V | 1.2 | ||||||
IOH = –9 mA | 2.3 V | 1.8 | ||||||
VOL | IOL = 100 µA | 0.8 V to 2.7 V | 0.2 | V | ||||
IOL = 0.7 mA | 0.8 V | 0.25 | ||||||
IOL = 3 mA | 1.1 V | 0.3 | ||||||
IOL = 5 mA | 1.4 V | 0.4 | ||||||
IOL = 8 mA | 1.65 V | 0.45 | ||||||
IOL = 9 mA | 2.3 V | 0.6 | ||||||
II | A or OE input | VI = VCC or GND | 0 to 2.7 V | ±5 | µA | |||
Ioff | VI or VO = 2.7 V | 0 | ±10 | µA | ||||
IOZ | VO = VCC or GND | 2.7 V | ±10 | µA | ||||
ICC | VI = VCC or GND | IO = 0 | 0.8 V to 2.7 V | 10 | µA | |||
CI | VI = VCC or GND | 2.5 V | 2.5 | pF | ||||
Co | VO = VCC or GND | 2.5 V | 5.5 | pF |