SCES383L March 2002 – January 2018 SN74AUC1G126
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VCC | –0.5 | 3.6 | V | ||
Input voltage, VI(2) | –0.5 | 3.6 | V | ||
Voltage applied to any output in the high-impedance or power-off state, VO(2) | –0.5 | 3.6 | V | ||
Output voltage, VO(2) | –0.5 | VCC + 0.5 | V | ||
Input clamp current, IIK | VI < 0 | –50 | mA | ||
Output clamp current, IOK | VO < 0 | –50 | mA | ||
Continuous output current, IO | ±20 | mA | |||
Continuous current through VCC or GND | ±100 | mA | |||
Junction temperature, TJ | 150 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |