SCES383L March 2002 – January 2018 SN74AUC1G126
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –100 µA, VCC = 0.8 V to 2.7 V | VCC – 0.1 | V | |||
IOH = –0.7 mA, VCC = 0.8 V | 0.55 | ||||||
IOH = –3 mA, VCC = 1.1 V | 0.8 | ||||||
IOH = –5 mA, VCC = 1.4 V | 1 | ||||||
IOH = –8 mA, VCC = 1.65 V | 1.2 | ||||||
IOH = –9 mA, VCC = 2.3 V | 1.8 | ||||||
VOL | Low-level output voltage | IOL = 100 µA, VCC = 0.8 V to 2.7 V | 0.2 | V | |||
IOL = 0.7 mA, VCC = 0.8 V | 0.25 | ||||||
IOL = 3 mA, VCC = 1.1 V | 0.3 | ||||||
IOL = 5 mA, VCC = 1.4 V | 0.4 | ||||||
IOL = 8 mA, VCC = 1.65 V | 0.45 | ||||||
IOL = 9 mA, VCC = 2.3 V | 0.6 | ||||||
II | Inflection-point current | A or OE input: VI = VCC or GND, VCC = 0 to 2.7 V |
±5 | µA | |||
Ioff | Off-state current | VI or VO = 2.7 V, VCC = 0 | ±10 | µA | |||
IOZ | High-impedance-state output current | VO = VCC or GND, VCC = 2.7 V | ±10 | µA | |||
ICC | Supply current | VI = VCC or GND, VCC = 0.8 V to 2.7 V | IO = 0 | 10 | µA | ||
Ci | Input capacitance | VI = VCC or GND, VCC = 2.5 V | 2.5 | pF | |||
Co | Output capacitance | VO = VCC or GND, VCC = 2.5 V | 5.5 | pF |