SCES383L March 2002 – January 2018 SN74AUC1G126
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Unless otherwise noted, all input pulses are supplied by generators that have the following characteristics:
TEST | S1 |
---|---|
tPLH (1), tPHL (1) | Open |
tPLZ (2), tPZL (3) | 2 × VCC |
tPHZ (2), tPZH (3) | GND |
VCC | CL | RL | VΔ |
---|---|---|---|
0.8 V | 15 pF | 2 kΩ | 0.1 V |
1.2 V ± 0.1 V | 15 pF | 2 kΩ | 0.1 V |
1.5 V ± 0.1 V | 15 pF | 2 kΩ | 0.1 V |
1.8 V ± 0.15 V | 15 pF | 2 kΩ | 0.15 V |
2.5 V ± 0.2 V | 15 pF | 2 kΩ | 0.15 V |
1.8 V ± 0.15 V | 30 pF | 1 kΩ | 0.15 V |
2.5 V ± 0.2 V | 30 pF | 500 kΩ | 0.15 V |