SCES383L March 2002 – January 2018 SN74AUC1G126
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tpd | Propagation delay time | A-to-Y | VCC = 0.8 V | 4.5 | ns | ||
VCC = 1.2 V ± 0.1 V | 0.8 | 3.6 | |||||
VCC = 1.5 V ± 0.1 V | 0.6 | 2.3 | |||||
VCC = 1.8 V ± 0.15 V | 0.6 | 1 | 1.6 | ||||
VCC = 2.5 V ± 0.2 V | 0.5 | 1.4 | |||||
ten | Enable time | OE-to-Y | VCC = 0.8 V | 4.9 | ns | ||
VCC = 1.2 V ± 0.1 V | 0.7 | 3.8 | |||||
VCC = 1.5 V ± 0.1 V | 0.7 | 2.5 | |||||
VCC = 1.8 V ± 0.15 V | 0.3 | 0.9 | 1.9 | ||||
VCC = 2.5 V ± 0.2 V | 0.3 | 1.5 | |||||
tdis | Disable time | OE-to-Y | VCC = 0.8 V | 4.9 | ns | ||
VCC = 1.2 V ± 0.1 V | 2.2 | 4.7 | |||||
VCC = 1.5 V ± 0.1 V | 1.8 | 4.1 | |||||
VCC = 1.8 V ± 0.15 V | 1.6 | 2.4 | 3.5 | ||||
VCC = 2.5 V ± 0.2 V | 1 | 2.7 |