Refer to the PDF data sheet for device specific package drawings
The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see
AUP – The Lowest-Power Family and Excellent Signal Integrity).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G06DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
SN74AUP1G06DCK | SC70 (5) | 2.00 mm × 1.25 mm |
SN74AUP1G06DRL | SOT-5X3 (5) | 1.60 mm × 1.20 mm |
SN74AUP1G06DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74AUP1G06DSF | SON (6) | 1.00 mm x 1.00 mm |
SN74AUP1G06YFP | DSBGA (4) | 0.76 mm × 0.76 mm |
SN74AUP1G06DPW | X2SON (5) | 0.80 mm x 0.80 mm |