SCES590E JULY 2004 – March 2018 SN74AUP1G06
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | –0.5 | 4.6 | V | |
Input voltage(2), VI | –0.5 | 4.6 | V | |
Voltage range applied to any output in the high-impedance or power-off state(2), VO | –0.5 | 4.6 | V | |
Output voltage range in the high or low state(2), VO | –0.5 | VCC + 0.5 | V | |
Input clamp current, IIK | VI< 0 | –50 | mA | |
Output clamp current, IOK | VO< 0 | –50 | mA | |
Continuous output current, IO | ±20 | mA | ||
Continuous current through VCC or GND | ±50 | mA | ||
Junction temperature, Tj | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |