SCES590E JULY 2004 – March 2018 SN74AUP1G06
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device has a standard CMOS input, so be careful to avoid slow or floating inputs that might cause oscillation or excessive current. Please see the Implications of Slow or FLoating CMOS Inputs Application Report.
This device has an open-drain output, which means that the output enters a high-impedance state when a normal CMOS device would drive the output high. A pull-up resistor must be added to the output for an open-drain device to have a high output. The selection of this pull-up resistor is detailed in the next section.