SCES590E JULY 2004 – March 2018 SN74AUP1G06
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
tpd | Propagation delay time | A | Y | VCC = 0.8 V | TA = 25°C | 12.4 | ns | |||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 2.7 | 12 | 9.9 | ||||||
TA = –40°C to +85°C | 2 | 12.8 | ||||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 2.1 | 3.5 | 6.2 | ||||||
TA = –40°C to +85°C | 1.5 | 7.6 | ||||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 2.1 | 3.1 | 4.7 | ||||||
TA = –40°C to +85°C | 1.2 | 5.9 | ||||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 1.4 | 2.2 | 3.2 | ||||||
TA = –40°C to +85°C | 1 | 3.9 | ||||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 1.3 | 2.2 | 3.3 | ||||||
TA = –40°C to +85°C | 0.8 | 3.6 |