Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AUP1G08 Low-Power Single 2-Input Positive-AND Gate
1 Features
- Available in the Ultra Small 0.64mm2
Package (DPW) With 0.5mm Pitch
- Low Static-Power Consumption:
ICC = 0.9μA
Maximum - Low Dynamic-Power Consumption:
Cpd = 4.3pF
Typical at 3.3V - Low Input Capacitance: Ci = 1.5pF
Typical
- Low Noise: Overshoot and Undershoot
<10% of VCC - Ioff Supports Live Insertion, Partial-Power-Down
Mode, and Back Drive Protection - Schmitt-Trigger Action Allows Slow Input
Transition and Better Switching Noise Immunity at the Input (Vhys =
250 mV Typical at 3.3V)
- Wide Operating VCC Range of 0.8V to
3.6V
- Optimized for 3.3V Operation
- 3.6V I/O Tolerant to Support Mixed-Mode Signal
Operation
- tpd = 4.3ns Maximum at 3.3V
- Suitable for Point-to-Point Applications
- Latch-Up Performance Exceeds 100mA Per JESD 78,
Class II
- ESD Performance Tested Per JESD 22
- 2000V Human-Body Model
(A114-B, Class II) - 1000V Charged-Device Model (C101)