SCES502Q November 2003 – March 2024 SN74AUP1G08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | 0.8 V | 4 | pF |
1.2 V ± 0.1 V | 4 | ||||
1.5 V ± 0.1 V | 4 | ||||
1.8 V ± 0.15 V | 4 | ||||
2.5 V ± 0.2 V | 4.1 | ||||
3.3 V ± 0.3 V | 4.3 |