SCES502Q November   2003  – March 2024 SN74AUP1G08

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, CL = 5 pF
    7. 5.7  Switching Characteristics, CL = 10 pF
    8. 5.8  Switching Characteristics, CL = 15 pF
    9. 5.9  Switching Characteristics, CL = 30 pF
    10. 5.10 Operating Characteristics
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Propagation Delays, Setup and Hold Times, and Pulse Duration
    2. 6.2 Enable and Disable Times
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DPW|5
  • DBV|5
  • DSF|6
  • DCK|5
  • YFP|6
  • DRL|5
  • DRY|6
  • YZP|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETERTEST CONDITIONSVCCTA = 25°CTA = –40°C to +85°CUNIT
MINTYPMAXMINMAX
VOHIOH = –20 µA0.8 V to
3.6 V
VCC – 0.1VCC – 0.1V
IOH = –1.1 mA1.1 V0.75 × VCC0.7 × VCC
IOH = –1.7 mA1.4 V1.111.03
IOH = –1.9 mA1.65 V1.321.3
IOH = –2.3 mA2.3 V2.051.97
IOH = –3.1 mA1.91.85
IOH = –2.7 mA3 V2.722.67
IOH = –4 mA2.62.55
VOLIOL = 20 µA0.8 V to
3.6 V
0.10.1V
IOL = 1.1 mA1.1 V0.3 × VCC0.3 × VCC
IOL = 1.7 mA1.4 V0.310.37
IOL = 1.9 mA1.65 V0.310.35
IOL = 2.3 mA2.3 V0.310.33
IOL = 3.1 mA0.440.45
IOL = 2.7 mA3 V0.310.33
IOL = 4 mA0.440.45
IIA or B inputVI = GND to 3.6 V0 V to
3.6 V
0.10.5µA
IoffVI or VO = 0 V to 3.6 V0 V0.20.6µA
ΔIoffVI or VO = 0 V to 3.6 V0 V to
0.2 V
0.20.6µA
ICCVI = GND or
(VCC to 3.6 V)
IO = 00.8 V to
3.6 V
0.50.9µA
ΔICCVI = VCC – 0.6 V(1)IO = 03.3 V4050µA
CiVI = VCC or GND0 V1.5pF
3.6 V1.5
CoVO = GND0 V3pF
One input at VCC – 0.6 V, other input at VCC or GND.