SCES502Q November 2003 – March 2024 SN74AUP1G08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This single 2-input positive-AND gate is designed for 0.8V to 3.6V VCC operation and performs the Boolean function in positive logic.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G08DBV | SOT-23 (5) | 2.90 mm × 1.60mm |
SN74AUP1G08DRL | SOT (5) | 1.60 mm × 1.20mm |
SN74AUP1G08DRY | SON (6) | 1.45 mm × 1.00mm |
SN74AUP1G08DPW | X2SON (5) | 0.80 mm × 0.80mm |
SN74AUP1G08YZP | DSBGA (5) | 1.37 mm × 0.88mm |
SN74AUP1G08DCK | SC70 (5) | 1.25 mm x 2.00mm |
SN74AUP1G08DSF | SON (6) | 1.00 mm x 1.00mm |
SN74AUP1G08YFP | DSBGA (6) | 1.16 mm x 0.76mm |