SCES502Q November 2003 – March 2024 SN74AUP1G08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to +85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A or B | Y | 0.8 V | 21 | ns | ||||
1.2 V ± 0.1 V | 1.5 | 8.5 | 14.7 | 1 | 17.2 | ||||
1.5 V ± 0.1 V | 1 | 6.2 | 10 | 0.5 | 11.3 | ||||
1.8 V ± 0.15 V | 1 | 5 | 7.7 | 0.5 | 9 | ||||
2.5 V ± 0.2 V | 1 | 3.6 | 5.2 | 0.5 | 6.1 | ||||
3.3 V ± 0.3 V | 1 | 2.9 | 4.2 | 0.5 | 4.7 |