SCES502Q November 2003 – March 2024 SN74AUP1G08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to +85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A or B | Y | 0.8 V | 32.8 | ns | ||||
1.2 V ± 0.1 V | 4.9 | 13.1 | 20.9 | 4.4 | 25.5 | ||||
1.5 V ± 0.1 V | 3.4 | 9.5 | 14.2 | 2.9 | 16.9 | ||||
1.8 V ± 0.15 V | 2.5 | 7.7 | 11 | 2 | 13.5 | ||||
2.5 V ± 0.2 V | 1.8 | 5.7 | 7.6 | 1.3 | 9.4 | ||||
3.3 V ± 0.3 V | 1.5 | 4.7 | 6.2 | 1 | 7.5 |