SCES578J June 2003 – September 2017 SN74AUP1G14
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.6 | V | |
VI | Input voltage(2) | –0.5 | 4.6 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 4.6 | V | |
VO | Voltage range applied to any output in the high or low state(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±20 | mA | ||
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 0.8 | 3.6 | V | |
VI | Input voltage | 0 | 3.6 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 0.8 V | –20 | µA | |
VCC = 1.1 V | –1.1 | mA | |||
VCC = 1.4 V | –1.7 | ||||
VCC = 1.65 V | –1.9 | ||||
VCC = 2.3 V | –3.1 | ||||
VCC = 3 V | –4 | ||||
IOL | Low-level output current | VCC = 0.8 V | 20 | µA | |
VCC = 1.1 V | 1.1 | mA | |||
VCC = 1.4 V | 1.7 | ||||
VCC = 1.65 V | 1.9 | ||||
VCC = 2.3 V | 3.1 | ||||
VCC = 3 V | 4 | ||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74AUP1G14 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
DRY (SON) |
DSF (SON) |
YFP (DSBGA) |
DPW (X2SON) |
DBV (SOT-23) |
DCK (SC70) |
DRL (SOT) |
|||
6 PINS | 6 PINS | 4 PINS | 5 PINS | 5 PINS | 5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 347.8 | 386.2 | 179.3 | 489.2 | 289.1 | 325.1 | 324.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 237.7 | 192.9 | 2.8 | 226.3 | 213.7 | 229.1 | 156.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 210.6 | 242.2 | 58.3 | 352.9 | 123.0 | 123.2 | 172.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 64.4 | 28.9 | 1.1 | 38.2 | 104.5 | 96.3 | 21.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 210.6 | 241.9 | 58.6 | 352.1 | 122.3 | 122.4 | 173.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | 150.8 | N/A | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VT+ | Positive-going input threshold voltage | TA = 25°C | 0.8 V | 0.3 | 0.6 | V | ||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 1.1 V | 0.53 | 0.9 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 1.4 V | 0.74 | 1.11 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 1.65 V | 0.91 | 1.29 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 2.3 V | 1.37 | 1.77 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 3 V | 1.88 | 2.29 | |||||
TA = –40°C to +85°C | ||||||||
VT– | Negative-going input threshold voltage | TA = 25°C | 0.8 V | 0.1 | 0.6 | V | ||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 1.1 V | 0.26 | 0.65 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 1.4 V | 0.39 | 0.75 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 1.65 V | 0.47 | 0.84 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 2.3 V | 0.69 | 1.04 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 3 V | 0.88 | 1.24 | |||||
TA = –40°C to +85°C | ||||||||
ΔVT | Hysteresis (VT+ – VT– ) |
TA = 25°C | 0.8 V | 0.07 | 0.5 | V | ||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 1.1 V | 0.08 | 0.46 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 1.4 V | 0.18 | 0.56 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 1.65 V | 0.27 | 0.66 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 2.3 V | 0.53 | 0.92 | |||||
TA = –40°C to +85°C | ||||||||
TA = 25°C | 3 V | 0.79 | 1.31 | |||||
TA = –40°C to +85°C | ||||||||
VOH | IOH = –20 µA | TA = 25°C | 0.8 V to 3.6 V | VCC – 0.1 | V | |||
TA = –40°C to +85°C | ||||||||
IOH = –1.1 mA | TA = 25°C | 1.1 V | 0.75 × VCC | |||||
TA = –40°C to +85°C | 0.7 × VCC | |||||||
IOH = –1.7 mA | TA = 25°C | 1.4 V | 1.11 | |||||
TA = –40°C to +85°C | 1.03 | |||||||
IOH = –1.9 mA | TA = 25°C | 1.65 V | 1.32 | |||||
TA = –40°C to +85°C | 1.3 | |||||||
IOH = –2.3 mA | TA = 25°C | 2.3 V | 2.05 | |||||
TA = –40°C to +85°C | 1.97 | |||||||
IOH = –3.1 mA | TA = 25°C | 1.9 | ||||||
TA = –40°C to +85°C | 1.85 | |||||||
IOH = –2.7 mA | TA = 25°C | 3 V | 2.72 | |||||
TA = –40°C to +85°C | 2.67 | |||||||
IOH = –4 mA | TA = 25°C | 2.6 | ||||||
TA = –40°C to +85°C | 2.55 | |||||||
VOL | IOL = 20 μA | TA = 25°C | 0.8 V to 3.6 V | 0.1 | V | |||
TA = –40°C to +85°C | ||||||||
IOL = 1.1 mA | TA = 25°C | 1.1 V | 0.3 × VCC | |||||
TA = –40°C to +85°C | ||||||||
IOL = 1.7 mA | TA = 25°C | 1.4 V | 0.31 | |||||
TA = –40°C to +85°C | 0.37 | |||||||
IOL = 1.9 mA | TA = 25°C | 1.65 V | 0.31 | |||||
TA = –40°C to +85°C | 0.35 | |||||||
IOL = 2.3 mA | TA = 25°C | 2.3 V | 0.31 | |||||
TA = –40°C to +85°C | 0.33 | |||||||
IOL = 3.1 mA | TA = 25°C | 0.44 | ||||||
TA = –40°C to +85°C | 0.45 | |||||||
IOL = 2.7 mA | TA = 25°C | 3 V | 0.31 | |||||
TA = –40°C to +85°C | 0.33 | |||||||
IOL = 4 mA | TA = 25°C | 0.44 | ||||||
TA = –40°C to +85°C | 0.45 | |||||||
II | A input | VI = GND to 3.6 V | TA = 25°C | 0 V to 3.6 V | 0.1 | µA | ||
TA = –40°C to +85°C | 0.5 | |||||||
IOFF | VI or VO = 0 V to 3.6 V |
TA = 25°C | 0 V | 0.2 | µA | |||
TA = –40°C to +85°C | 0.6 | |||||||
ΔI OFF | VI or VO = 0 V to 3.6 V |
TA = 25°C | 0 V to 0.2 V | 0.2 | ||||
TA = –40°C to +85°C | 0.6 | |||||||
ICC | VI = GND or (VCC to 3.6 V) IO = 0 |
TA = 25°C | 0.8 V to 3.6 V | 0.5 | µA | |||
TA = –40°C to +85°C | 0.9 | |||||||
ΔICC | VI = VCC – 0.6 V IO = 0 |
TA = 25°C | 3.3 V | 40 | µA | |||
TA = –40°C to +85°C | 50 | |||||||
CI | VI = VCC or GND | TA = –40°C to +85°C | 0 V | 1.5 | pF | |||
TA = –40°C to +85°C | 3.6 V | |||||||
CO | VO = GND | TA = –40°C to +85°C | 0 V | 2.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tpd | A | Y | VCC = 0.8 V | TA = 25°C | 16.3 | ns | |||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 4.2 | 6.9 | 11.7 | |||||
TA = –40°C to +85°C | 0.9 | 15 | |||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 3.7 | 5.2 | 8.4 | |||||
TA = –40°C to +85°C | 1.7 | 10.7 | |||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 3.3 | 4.4 | 6.9 | |||||
TA = –40°C to +85°C | 1.9 | 8.5 | |||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 2.8 | 3.5 | 4.8 | |||||
TA = –40°C to +85°C | 1.8 | 6.1 | |||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 2.5 | 3 | 4 | |||||
TA = –40°C to +85°C | 1.7 | 4.9 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tpd | A | Y | VCC = 0.8 V | TA = 25°C | 18.4 | ns | |||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 4.6 | 7.9 | 13.4 | |||||
TA = –40°C to +85°C | 1.3 | 16.7 | |||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 4 | 6 | 9.6 | |||||
TA = –40°C to +85°C | 2.2 | 11.8 | |||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 3.6 | 5 | 7.9 | |||||
TA = –40°C to +85°C | 2.4 | 9.5 | |||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 3.2 | 4 | 5.5 | |||||
TA = –40°C to +85°C | 2.3 | 6.8 | |||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 2.9 | 3.5 | 4.6 | |||||
TA = –40°C to +85°C | 2.1 | 5.6 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tpd | A | Y | VCC = 0.8 V | TA = 25°C | 20.1 | ns | |||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 5.5 | 8.7 | 14 | |||||
TA = –40°C to +85°C | 2.5 | 17.3 | |||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 4.7 | 6.7 | 10 | |||||
TA = –40°C to +85°C | 3 | 12.5 | |||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 4.2 | 5.6 | 8.3 | |||||
TA = –40°C to +85°C | 3 | 10.1 | |||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 3.6 | 4.5 | 5.9 | |||||
TA = –40°C to +85°C | 2.7 | 7.4 | |||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 3.3 | 3.9 | 5 | |||||
TA = –40°C to +85°C | 2.5 | 6.1 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tpd | A | Y | VCC = 0.8 V | TA = 25°C | 25.7 | ns | |||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 7.4 | 11.2 | 17.1 | |||||
TA = –40°C to +85°C | 4.5 | 20.5 | |||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 6.1 | 8.5 | 12.3 | |||||
TA = –40°C to +85°C | 4.6 | 14.7 | |||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 5.4 | 7.2 | 10.3 | |||||
TA = –40°C to +85°C | 4.1 | 12 | |||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 4.7 | 5.7 | 7.4 | |||||
TA = –40°C to +85°C | 3.7 | 8.8 | |||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 4.2 | 5 | 6.2 | |||||
TA = –40°C to +85°C | 3.5 | 7.3 |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | 0.8 V | 4 | pF |
1.2 V ± 0.1 V | 4 | ||||
1.5 V ± 0.1 V | 4.1 | ||||
1.8 V ± 0.15 V | 4.1 | ||||
2.5 V ± 0.2 V | 4.3 | ||||
3.3 V ± 0.3 V | 4.4 |