SCES852A December 2013 – April 2016 SN74AUP1T34-Q1
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The SN74AUP1T34-Q1 can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another.
Table 2 lists the design requirements of the SN74AUP1T34-Q1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0.9 V to 3.6 V |
Output Voltage Range | 0.9 V to 3.6 V |
To begin the design process, determine the following: