The SN74AUP2G07 device is a dual buffer gate with open drain output that operates from 0.8 V to
3.6 V.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
SN74AUP2G07 | SC70 (6) | 3.00 mm × 1.25 mm |
SON (6) | 1.45 mm × 1.00 mm | |
SON (6) | 1.00 mm × 1.00 mm | |
DSBGA (6) | 1.16 mm × 0.76 mm |