SCES748E September 2009 – October 2021 SN74AUP2G07
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | 0.8 V | 26.5 | ns | ||||
1.2 V ± 0.1 V | 8.1 | 10.7 | 14.4 | 4.5 | 21.9 | ||||
1.5 V ± 0.1 V | 6.5 | 7.7 | 9.4 | 3.8 | 13 | ||||
1.8 V ± 0.15 V | 5.8 | 7.5 | 9.7 | 3.2 | 11 | ||||
2.5 V ± 0.2 V | 4.5 | 5.4 | 6.7 | 3 | 7.1 | ||||
3.3 V ± 0.3 V | 3.9 | 6.3 | 9.7 | 2.8 | 10.4 |