SCES748E September 2009 – October 2021 SN74AUP2G07
PRODUCTION DATA
The AUP family is TI's premier solution to the industry’s low-power needs in battery-powered portable applications. This family ensures very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life. This product also maintains excellent signal integrity. It has a small amount of hysteresis built in, allowing for slower or noisy input signals. The lowered drive produces slower edges and prevents overshoot and undershoot on the outputs.