SCES681E January 2008 – April 2024 SN74AUP2G08
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to 85°C | TA = –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | 0.8V | 24.7 | ns | ||||||
1.2V ± 0.1V | 0.5 | 9.8 | 21.7 | 0.5 | 22.7 | 0.5 | 25 | ||||
1.5V ± 0.1V | 1.3 | 4.6 | 14 | 0.5 | 15.7 | 0.5 | 17.3 | ||||
1.8V ± 0.15V | 1.2 | 5.5 | 10.6 | 0.5 | 12.6 | 0.5 | 13.9 | ||||
2.5V ± 0.2V | 0.7 | 4 | 7 | 0.5 | 8.9 | 0.5 | 9.8 | ||||
3.3V ± 0.3V | 0.9 | 3.3 | 5.5 | 0.5 | 6.9 | 0.5 | 7.5 |