SCES681E January 2008 – April 2024 SN74AUP2G08
PRODUCTION DATA
This dual 2-input positive-AND gate is designed for 0.8V to 3.6V VCC operation and performs the Boolean function Y = A ● B in positive logic.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when VCC = 0V, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74AUP2G08 |
DCU (VSSOP, 8) | 3.1mm × 2mm | 2.3mm × 2mm |
DQE (X2SON, 8) | 1mm × 1.4mm | 1mm × 1.4mm | |
RSE (UQFN, 8) | 1.5mm × 1.5mm | 1.5mm × 1.5mm | |
YFP (DSBGA, 8) | 0.76mm × 1.56mm | 0.76mm × 1.56mm | |
YZP (DSBGA, 8) | 0.89mm × 1.89mm | 0.89mm × 1.89mm |