SCES778B September 2008 – March 2024 SN74AVC16T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
tPLH | A | B | 3.2 | 0.5 | 9.6 | 0.5 | 7.5 | 0.5 | 6.3 | 0.5 | 5.8 | ns | ||||||
tPHL | 3.2 | 0.5 | 8.6 | 0.5 | 7.5 | 0.5 | 6.3 | 0.5 | 5.8 | |||||||||
tPLH | B | A | 2.6 | 0.5 | 7.1 | 0.5 | 6.7 | 0.5 | 6.3 | 0.5 | 6.2 | ns | ||||||
tPHL | 2.6 | 0.5 | 7.1 | 0.5 | 6.7 | 0.5 | 6.3 | 0.5 | 6.2 | |||||||||
tPZH | OE | A | 2.5 | 0.5 | 8.3 | 0.5 | 8.3 | 0.5 | 8.3 | 0.5 | 8.3 | ns | ||||||
tPZL | 2.5 | 0.5 | 8.3 | 0.5 | 8.3 | 0.5 | 8.3 | 0.5 | 8.3 | |||||||||
tPZH | OE | B | 5.2 | 0.5 | 12.4 | 0.5 | 10.3 | 0.5 | 8.1 | 0.5 | 7.5 | ns | ||||||
tPZL | 5.2 | 0.5 | 12.4 | 0.5 | 10.3 | 0.5 | 8.1 | 0.5 | 7.5 | |||||||||
tPHZ | OE | A | 3 | 0.5 | 9.1 | 0.5 | 9.1 | 0.5 | 9.1 | 0.5 | 9.1 | ns | ||||||
tPLZ | 3 | 0.5 | 9.1 | 0.5 | 9.1 | 0.5 | 9.1 | 0.5 | 9.1 | |||||||||
tPHZ | OE | B | 5 | 0.5 | 10.9 | 0.5 | 9.6 | 0.5 | 9.1 | 0.5 | 8.2 | ns | ||||||
tPLZ | 5 | 0.5 | 10.9 | 0.5 | 9.6 | 0.5 | 9.1 | 0.5 | 8.2 |