SCES551F
February 2004 – March 2024
SN74AVC16T245
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Description (continued)
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Switching Characteristics: VCCA = 1.2 V
6.7
Switching Characteristics: VCCA = 1.5 V ± 0.1 V
6.8
Switching Characteristics: VCCA = 1.8 V ± 0.15 V
6.9
Switching Characteristics: VCCA = 2.5 V ± 0.2 V
6.10
Switching Characteristics: VCCA = 3.3 V ± 0.3 V
6.11
Operating Characteristics
6.12
Typical Characteristics
7
Parameter Measurement Information
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2-V to 3.6-V Power-Supply Range
8.3.2
Partial-Power-Down Mode Operation
8.3.3
VCC Isolation
8.4
Device Functional Modes
9
Application and Implementation
9.1
Application Information
9.1.1
Enable Times
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.2.1
Input Voltage Ranges
9.2.2.2
Output Voltage Range
9.2.3
Application Curve
9.3
Power Supply Recommendations
9.4
Layout
9.4.1
Layout Guidelines
9.4.2
Layout Example
10
Device and Documentation Support
10.1
Documentation Support
10.1.1
Related Documentation
10.1.2
Receiving Notification of Documentation Updates
10.2
Support Resources
10.3
Trademarks
10.4
Electrostatic Discharge Caution
10.5
Glossary
11
Revision History
12
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DGV|48
MPDS006C
DGG|48
MPDS583
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sces551f_oa
sces551f_pm
1
Features
Control Inputs V
IH
/V
IL
Levels Are Referenced to V
CCA
Voltage
V
CC
Isolation Feature – If Either V
CC
Input Is at GND, Both Ports Are in the High-Impedance State
Overvoltage-Tolerant Inputs and Outputs Allow Mixed-Voltage-Mode Data Communications
Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2V to 3.6V Power-Supply Range
I
off
Supports Partial-Power-Down Mode Operation
I/Os Are 4.6V Tolerant
Maximum Data Rates
380Mbps (1.8V to 3.3V Level-Shifting)
200Mbps (<1.8V to 3.3V Level-Shifting)
200Mbps (Level-Shifting to 2.5V or 1.8V)
150Mbps (Level-Shifting to 1.5V)
100Mbps (Level-Shifting to 1.2V)
Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
ESD Protection Exceeds JESD 22
8000V Human-Body Model (A114-A)
200V Machine Model (A115-A)
1000V Charged-Device Model (C101)