SCES971 May 2024 SN74AVC1T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCCA | 1 | P | A-port supply voltage. 1.08V ≤ VCCA ≤ 3.6V |
GND | 2 | G | Ground |
A | 3 | I/O | Input/output A. Referenced to VCCA. |
B | 4 | I/O | Input/output B. Referenced to VCCB. |
DIR | 5 | I | Direction control signal |
VCCB | 6 | P | B-port supply voltage. 1.08V ≤ VCCB ≤ 3.6V. |