SCES971 May 2024 SN74AVC1T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage A | 1.08 | 3.6 | V | ||
VCCB | Supply voltage B | 1.08 | 3.6 | |||
VIH | High-level input voltage | Data inputs | VCCI = 1.08V | VCCI x 0.7 | V | |
VCCI = 1.1V to 1.95V | VCCI x 0.65 | |||||
VCCI = 2V to 2.7V | 1.6 | |||||
VCCI = 2.8V to 3.6V | 2 | |||||
VIL | Low-level input voltage | Data inputs | VCCI = 1.08V | VCCI x 0.3 | V | |
VCCI = 1.1V to 1.95V | VCCI x 0.35 | |||||
VCCI = 2V to 2.7V | 0.7 | |||||
VCCI = 2.8V to 3.6V | 0.8 | |||||
VIH | High-level input voltage | Control inputs (referenced to VCCA) | VCCA = 1.08V to 1.95V | VCCA x 0.65 | V | |
VCCA = 2V to 2.7V | 1.7 | |||||
VCCA = 2.8V to 3.6V | 2 | |||||
VIL | Low-level input voltage | Control inputs (referenced to VCCA) | VCCA = 1.08V to 1.95V | VCCA x 0.35 | V | |
VCCA = 2V to 2.7V | 0.7 | |||||
VCCA = 2.8V to 3.6V | 0.8 | |||||
IOH | High-level output current | VCCO = 1.08V to 1.32V | –3 | mA | ||
VCCO = 1.4V to 1.6V | –6 | |||||
VCCO = 1.65V to 1.95V | –8 | |||||
VCCO = 2.3V to 2.7V | –9 | |||||
VCCO = 3V to 3.6V | -12 | |||||
IOL | Low-level output current | VCCO = 1.08V to 1.32V | 3 | mA | ||
VCCO = 1.4V to 1.6V | 6 | |||||
VCCO = 1.65V to 1.95V | 8 | |||||
VCCO = 2.3V to 2.7V | 9 | |||||
VCCO = 3V to 3.6V | 12 | |||||
VI | Input voltage (3) | 0 | 3.6 | V | ||
VO | Output voltage | Active State | 0 | VCCO | V | |
Tri-State | 0 | 3.6 | ||||
Δt/Δv | Input transition rise and fall time | VCCI = 1.08V to 3.6V | 5 | ns/V | ||
TA | Operating free-air temperature | –40 | 125 | °C |