SCES971 May 2024 SN74AVC1T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.12V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 1.8 | 2.3 | 4.8 | 1.4 | 4.5 | 1.2 | 3.3 | 1.1 | 2.9 | 0.9 | 2.5 | ns | ||||
-40°C to 125°C | 2.0 | 2.3 | 5.2 | 1.5 | 4.5 | 1.4 | 3.3 | 1.1 | 2.9 | 1.0 | 2.5 | |||||||||
B | A | -40°C to 85°C | 1.8 | 2.2 | 5.2 | 1.2 | 3.8 | 1.0 | 3.4 | 0.9 | 2.8 | 0.9 | 2.5 | |||||||
-40°C to 125°C | 1.9 | 2.2 | 5 | 1.3 | 3.8 | 1.2 | 3.4 | 1.1 | 2.8 | 1.0 | 2.5 | |||||||||
ten | Enable time | OE | A | -40°C to 85°C | 1.8 | 2 | 3 | 1.8 | 4 | 1.8 | 4 | 1.8 | 4 | 1.8 | 4 | ns | ||||
-40°C to 125°C | 1.8 | 2 | 3.2 | 1.8 | 4 | 1.8 | 4 | 1.8 | 4 | 1.8 | 4 | |||||||||
OE | B | -40°C to 85°C | 2.7 | 4 | 10 | 1.9 | 7.4 | 1.6 | 6.2 | 1.3 | 4 | 1.2 | 3.9 | |||||||
-40°C to 125°C | 2.7 | 4 | 10 | 1.9 | 7.4 | 1.6 | 6.2 | 1.3 | 4 | 1.2 | 3.9 | |||||||||
tdis | Disable time | OE | A | -40°C to 85°C | 4.0 | 1.7 | 6 | 3.9 | 5.9 | 3.9 | 5.9 | 3.9 | 5.9 | 3.9 | 5.8 | ns | ||||
-40°C to 125°C | 4.0 | 1.7 | 6 | 3.9 | 6.0 | 3.9 | 6.0 | 3.9 | 6.0 | 3.9 | 6.0 | |||||||||
OE | B | -40°C to 85°C | 5.0 | 3.4 | 8 | 4.2 | 6.9 | 4.7 | 7.1 | 3.7 | 5.5 | 4.6 | 6.6 | |||||||
-40°C to 125°C | 5.0 | 3.4 | 8 | 4.2 | 6.9 | 4.1 | 7.3 | 3.2 | 5.5 | 4.2 | 6.8 |