SCES530J December 2003 – August 2024 SN74AVC1T45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCCB | Supply voltage B | –0.5 | 2 | 5.5 | V | |
VI | Input Voltage(2) | I/O Ports (A Port) | –0.5 | 4.6 | V | |
I/O Ports (B Port) | –0.5 | 4.6 | ||||
Control Inputs | –0.5 | 2 | 4.6 | |||
VO | Voltage applied to any output in the high-impedance or power-off state(2) | A Port | –0.5 | 4.6 | V | |
B Port | –0.5 | 4.6 | ||||
VO | Voltage applied to any output in the high or low state(2)(3) | A Port | –0.5 | VCCA + 0.5 | V | |
B Port | –0.5 | VCCB + 0.5 | ||||
IIK | Input clamp current | VI < 0 | –50 | mA | ||
IOK | Output clamp current | VO < 0 | –50 | mA | ||
IO | Continuous output current | –50 | 50 | mA | ||
Continuous current through VCC or GND | –100 | 100 | mA | |||
Tj | Junction Temperature | 150 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |