SCES530J December 2003 – August 2024 SN74AVC1T45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.12 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 2.0 | 2.7 | 7.2 | 1.7 | 5.3 | 1.5 | 4.5 | 1.2 | 3.9 | 1.1 | 3.4 | ns | ||||
-40°C to 125°C | 2.3 | 2.7 | 7.3 | 1.9 | 5.3 | 1.8 | 4.5 | 1.5 | 3.9 | 1.3 | 3.4 | |||||||||
B | A | -40°C to 85°C | 1.6 | 2.3 | 7.1 | 1.7 | 5.2 | 1.5 | 5.1 | 1.4 | 4.6 | 1.4 | 4.4 | |||||||
-40°C to 125°C | 1.8 | 2.3 | 7.0 | 1.9 | 5.2 | 1.8 | 5.1 | 1.6 | 4.6 | 1.5 | 4.4 | |||||||||
ten | Enable time | OE | A | -40°C to 85°C | 3.0 | 3.7 | 7.0 | 2.9 | 7.6 | 2.8 | 6.9 | 2.7 | 7.5 | 2.6 | 6.6 | ns | ||||
-40°C to 125°C | 3.0 | 3.8 | 7.2 | 2.9 | 7.6 | 2.8 | 7.6 | 2.7 | 7.5 | 2.6 | 7.3 | |||||||||
OE | B | -40°C to 85°C | 3.4 | 4.8 | 11.2 | 2.7 | 7.6 | 2.3 | 5.6 | 1.9 | 4.4 | 1.8 | 5.3 | |||||||
-40°C to 125°C | 3.4 | 5.1 | 11.2 | 2.7 | 7.7 | 2.3 | 5.6 | 1.9 | 4.4 | 1.8 | 4.5 | |||||||||
tdis | Disable time | OE | A | -40°C to 85°C | 4.1 | 3.1 | 4.1 | 8.6 | 4.0 | 9.6 | 4.0 | 9 | 4.0 | 8.7 | ns | |||||
-40°C to 125°C | 4.1 | 4.8 | 3.2 | 8.6 | 4.0 | 9.6 | 4.0 | 9 | 4.0 | 8.6 | ||||||||||
OE | B | -40°C to 85°C | 5.3 | 4.1 | 10 | 4.5 | 8.4 | 4.9 | 8.5 | 3.7 | 7.2 | 4.8 | 7.8 | |||||||
-40°C to 125°C | 5.3 | 4.7 | 9.9 | 4.5 | 8.4 | 4.9 | 8.7 | 3.7 | 7.2 | 4.8 | 7.8 |