SCES530J December 2003 – August 2024 SN74AVC1T45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | Test Conditions | Supply Voltage (VCCB = VCCA) | UNIT | ||||
---|---|---|---|---|---|---|---|
1.2 ± 0.12V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||
TYP | TYP | TYP | TYP | ||||
CpdA (2) | A to B: outputs enabled | A Port CL = 0, RL = Open f = 10 MHz trise = tfall = 1 ns |
3 | 3 | 3 | 4 | pF |
A to B: outputs disabled | 3 | 3 | 3 | 4 | |||
B to A: outputs enabled | 13 | 13 | 15 | 15 | |||
B to A: outputs disabled | 3 | 3 | 3 | 4 | |||
CpdB (2) | A to B: outputs enabled | 13 | 13 | 15 | 15 | ||
A to B: outputs disabled | 3 | 3 | 3 | 3 | |||
B to A: outputs enabled | 3 | 3 | 3 | 3 | |||
B to A: outputs disabled | 3 | 3 | 3 | 3 |