SCES530J December 2003 – August 2024 SN74AVC1T45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –40°C to 125°C | ||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VOH | High-level output voltage (3) | IOH = –100 µA | 1.08 V - 3.6 V | 1.08 V - 3.6 V | VCCO – 0.2 |
VCCO – 0.2 | VCCO – 0.2 | V | ||||||
IOH = –3 mA | 1.1 V | 1.1 V | 0.85 | 0.85 | 0.85 | |||||||||
IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | 1.05 | 1.05 | |||||||||
IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | 1.2 | 1.2 | |||||||||
IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | 1.75 | 1.75 | |||||||||
IOH = –12 mA | 3 V | 3 V | 2.3 |
2.3 |
2.3 |
|||||||||
VOL | Low-level output voltage (4) | IOL = 100 µA | 1.08 V - 3.6 V | 1.08 V - 3.6 V | 0.1 | 0.15 | 0.15 | V | ||||||
IOL = 3 mA | 1.1 V | 1.1 V | 0.2 | 0.22 | 0.22 | |||||||||
IOL = 6 mA | 1.4 V | 1.4 V | 0.28 | 0.30 | 0.31 | |||||||||
IOL = 8 mA | 1.65 V | 1.65 V | 0.32 | 0.35 | 0.35 | |||||||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.31 | 0.32 | 0.33 | |||||||||
IOL = 12 mA | 3 V | 3 V | 0.40 | 0.40 | 0.40 | |||||||||
II | Input leakage current | Control inputs (DIR, OE) VI = VCCA or GND |
1.08 V - 3.6 V | 1.08 V - 3.6 V | -0.25 | 0.25 | -1 | 1 | -1 | 1 | µA | |||
Data Inputs (Ax, Bx) VI = VCCI or GND |
1.08 V - 3.6 V | 1.08 V - 3.6 V | -0.25 | 0.25 | -1 | 1 | -1 | 1 | µA | |||||
Ioff | Partial power down current | A Port or B Port VI or VO = 0 V - 3.6 V |
0 V | 0 V - 3.6 V | –1 | 0.1 | 1 | -2 | 2 | -5 | 5 | µA | ||
0 V - 3.6 V | 0 V | –1 | 0.1 | 1 | -2 | 2 | -5 | 5 | ||||||
IOZ | Tri-state output current (5) | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = VIH |
3.6 V | 3.6 V | –0.5 | 0.5 | 0.5 | –1 | 1 | –1 | 1 | µA | ||
ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.08 V - 3.6 V | 1.08 V - 3.6 V | 2 | 2.5 | 4 | µA | ||||||
0 V | 3.6 V | -0.2 | –2 | –2 | ||||||||||
3.6 V | 0 V | 1 | 2 | 2.5 | ||||||||||
ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.08 V - 3.6 V | 1.08 V - 3.6 V | 2.5 | 3.5 | 5 | µA | ||||||
0 V | 3.6 V | 1 | 2 | 3 | ||||||||||
3.6 V | 0 V | –0.2 | –2 | –2 | ||||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.08 V - 3.6 V | 1.08 V - 3.6 V | 3 | 5 | 8 | µA | ||||||
Ci | Control Input Capacitance | VI = 3.3 V or GND | 3.3 V | 3.3 V | 2.5 | 2.5 | 2.5 | pF | ||||||
Cio | Data I/O Capacitance | OE = VCCA, VO = 1.65V DC +1 MHz -16 dBm sine wave | 3.3 V | 3.3 V | 6 | 4 | 6 | pF |