SCES767C September 2011 – March 2021 SN74AVC2T244
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA, VCCB | Positive DC Supply voltage | 0.9 | 3.6 | V | ||
VI | Bus input voltage | GND | 3.6 | V | ||
VI | Input voltage | GND | 3.6 | V | ||
VC | Control input | OE | GND | 3.6 | V | |
VO | Bus output voltage | (Power Down Mode) | Bn | GND | 3.6 | V |
(Active Mode) | Bn | GND | VCCB | V | ||
3-State Mode | Bn | GND | 3.6 | V | ||
TA | Operating free-air temperature | –40 | 85 | °C | ||
Δt/Δv | Input transition rise or fall rate VI from 30% to 70% of VCC; VCC = 3.3 V ±0.3 V | 0 | 10 | nS |