SCES692E June 2008 – September 2024 SN74AVC2T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2 | 0.1 | 4.1 | 0.1 | 3.6 | 0.1 | 3.1 | 0.1 | 3.3 | ns |
tPHL | 2 | 0.1 | 4.1 | 0.1 | 3.6 | 0.1 | 3.1 | 0.1 | 3.3 | |||
tPLH | B | A | 1.9 | 0.4 | 4.3 | 0.1 | 4.1 | 0.1 | 3.8 | 0.1 | 3.7 | ns |
tPHL | 1.9 | 0.4 | 4.3 | 0.1 | 4.1 | 0.1 | 3.8 | 0.1 | 3.7 | |||
tPZH | OE | A | 3.2 | 0.8 | 6.7 | 0.4 | 5.8 | 0.4 | 4.8 | 0.3 | 4.6 | ns |
tPZL | 3.2 | 0.8 | 6.7 | 0.4 | 5.8 | 0.4 | 4.8 | 0.3 | 4.6 | |||
tPZH | OE | B | 1.9 | 0.2 | 6.7 | 0.2 | 6.6 | 0.2 | 6.7 | 0.2 | 6.7 | ns |
tPZL | 1.9 | 0.2 | 6.7 | 0.2 | 6.6 | 0.2 | 6.7 | 0.2 | 6.7 | |||
tPHZ | OE | A | 3.8 | 0.7 | 6.2 | 0.3 | 6.5 | 0.1 | 5.2 | 0.8 | 6.5 | ns |
tPLZ | 3.8 | 0.7 | 6.2 | 0.3 | 6.5 | 0.1 | 5.2 | 0.8 | 6.5 | |||
tPHZ | OE | B | 3.4 | 0.1 | 6.8 | 0.1 | 6.8 | 0.1 | 6.7 | 0.1 | 6.7 | ns |
tPLZ | 3.4 | 0.1 | 6.8 | 0.1 | 6.8 | 0.1 | 6.7 | 0.1 | 6.7 |