SCES531M December 2003 – October 2024 SN74AVC2T45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. (SM8, VSSOP) |
NO. (DSBGA) |
||
VCCA | 1 | A1 | — | Supply Voltage A |
VCCB | 8 | A2 | — | Supply Voltage B |
GND | 4 | D1 | — | Ground |
A1 | 2 | B1 | I/O | Output or input depending on state of DIR. Output level depends on VCCA. |
A2 | 3 | C1 | I/O | Output or input depending on state of DIR. Output level depends on VCCA. |
B1 | 7 | B2 | I/O | Output or input depending on state of DIR. Output level depends on VCCB. |
B2 | 6 | C2 | I/O | Output or input depending on state of DIR. Output level depends on VCCB. |
DIR | 5 | D2 | I | Direction Pin, Connect to GND or to VCCA |