SCES531M December 2003 – October 2024 SN74AVC2T45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCA = VCCB = 1.2 V | VCCA = VCCB = 1.5 V | VCCA = VCCB = 1.8 V | VCCA = VCCB = 2.5 V | VCCA = VCCB = 3.3 V | UNIT | |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
CpdA (1) | A-port input, B-port output | CL = 0, f = 10 MHz, tr (2) = tf (2) = 1 ns | 3 | 3 | 3 | 3 | 4 | pF |
B-port input, A-port output | 12 | 13 | 13 | 14 | 15 | |||
CpdB (1) | A-port input, B-port output | CL = 0, f = 10 MHz, tr (2) = tf (2) = 1 ns | 12 | 13 | 13 | 14 | 15 | pF |
B-port input, A-port output | 3 | 3 | 3 | 3 | 4 |