SCES531N December 2003 – February 2025 SN74AVC2T45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AVC2T45 is used to shift IO voltage levels from one voltage domain to another. Bus A and bus B have independent power supplies, and a direction pin is used to control the direction of data flow. Unused data ports must not be floating; tie the unused port input and output to ground directly.