SCES531M December 2003 – October 2024 SN74AVC2T45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2 V | VCCB = 1.5 V | VCCB = 1.8 V | VCCB = 2.5 V | VCCB = 3.3 V | UNIT |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
tPLH (2) | A | B | 3.1 | 2.6 | 2.4 | 2.2 | 2.2 | ns |
tPHL (2) | 3.1 | 2.6 | 2.4 | 2.2 | 2.2 | |||
tPLH (2) | B | A | 3.4 | 3.1 | 3 | 2.9 | 2.9 | ns |
tPHL (2) | 3.4 | 3.1 | 3 | 2.9 | 2.9 | |||
tPHZ (2) | DIR | A | 5.2 | 5.2 | 5.1 | 5 | 4.8 | ns |
tPLZ (2) | 5.2 | 5.2 | 5.1 | 5 | 4.8 | |||
tPHZ (2) | DIR | B | 5 | 4 | 3.8 | 2.8 | 3.2 | ns |
tPLZ (2) | 5 | 4 | 3.8 | 2.8 | 3.2 | |||
tPZH (2) (1) | DIR | A | 8.4 | 7.1 | 6.8 | 5.7 | 6.1 | ns |
tPZL (2) (1) | 8.4 | 7.1 | 6.8 | 5.7 | 6.1 | |||
tPZH (2) (1) | DIR | B | 8.3 | 7.8 | 7.5 | 7.2 | 7 | ns |
tPZL (2) (1) | 8.3 | 7.8 | 7.5 | 7.2 | 7 |