SCES553H May 2004 – November 2020 SN74AVC32T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 3.4 | 0.5 | 5.9 | 0.5 | 4.8 | 0.5 | 3.7 | 0.5 | 3.3 | ns |
tPHL | 3.4 | 0.5 | 5.9 | 0.5 | 4.8 | 0.5 | 3.7 | 0.5 | 3.3 | |||
tPLH | B | A | 3 | 0.5 | 5.2 | 0.5 | 4.8 | 0.5 | 4.5 | 0.5 | 4.4 | ns |
tPHL | 3 | 0.5 | 5.2 | 0.5 | 4.8 | 0.5 | 4.5 | 0.5 | 4.4 | |||
tPZH | OE | A | 3.4 | 1 | 7.8 | 1 | 7.8 | 1 | 7.8 | 1 | 7.8 | ns |
tPZL | 3.4 | 1 | 7.8 | 1 | 7.8 | 1 | 7.8 | 1 | 7.8 | |||
tPZH | OE | B | 5.4 | 1 | 9.2 | 0.5 | 7.4 | 0.5 | 5.3 | 0.5 | 4.5 | ns |
tPZL | 5.4 | 1 | 9.2 | 0.5 | 7.4 | 0.5 | 5.3 | 0.5 | 4.5 | |||
tPHZ | OE | A | 4.2 | 1.5 | 7.7 | 1.5 | 7.7 | 1.5 | 7.7 | 1.5 | 7.7 | ns |
tPLZ | 4.2 | 1.5 | 7.7 | 1.5 | 7.7 | 1.5 | 7.7 | 1.5 | 7.7 | |||
tPHZ | OE | B | 5.2 | 1.5 | 8.4 | 1.5 | 7.1 | 1 | 5.9 | 1 | 5.7 | ns |
tPLZ | 5.2 | 1.5 | 8.4 | 1.5 | 7.1 | 1 | 5.9 | 1 | 5.7 |