SCES553H May 2004 – November 2020 SN74AVC32T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA = VCCB = 1.2 V | VCCA = VCCB = 1.5 V | VCCA = VCCB = 1.8 V | VCCA = VCCB = 2.5 V | VCCA = VCCB = 3.3 V | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | |||||
CpdA (1) | A to B | Outputs enabled | CL = 0, f = 10 MHz, tr = tf = 1 ns | 1 | 1 | 1 | 1 | 2 | pF |
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
B to A | Outputs enabled | 13 | 13 | 14 | 15 | 16 | |||
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
CpdB (1) | A to B | Outputs enabled | CL = 0, f = 10 MHz, tr = tf = 1 ns | 13 | 13 | 14 | 15 | 16 | pF |
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
B to A | Outputs enabled | 1 | 1 | 1 | 1 | 2 | |||
Outputs disabled | 1 | 1 | 1 | 1 | 1 |
VCCB | VCCA | UNIT | |||||
---|---|---|---|---|---|---|---|
0 V | 1.2 V | 1.5 V | 1.8 V | 2.5 V | 3.3 V | ||
0 V | 0 | <1 | <1 | <1 | <1 | <1 | μA |
1.2 V | <1 | <2 | <2 | <2 | <2 | 2 | |
1.5 V | <1 | <2 | <2 | <2 | <2 | 2 | |
1.8 V | <1 | <2 | <2 | <2 | <2 | <2 | |
2.5 V | <1 | 2 | <2 | <2 | <2 | <2 | |
3.3 V | <1 | 2 | <2 | <2 | <2 | <2 |