Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AVC4T245-Q1 Automotive 4-Bit Dual-Supply Bus Transceiver
with Configurable Voltage Translation and 3-State
Outputs
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD classification level H3B (JESD 22 A114-A)
- Device CDM ESD classification level C5 (JESD 22 C101)
- Function safety capable
- Control input VIH and VIL levels are referenced to VCCA voltage
- Fully configurable dual-rail design allows each port to operate over the full 1.2V to 3.6V power-supply range
- I/Os are 4.6V tolerant
- Ioff supports partial power-down-mode operation
- Maximum data rates:
- 380Mbps (1.8V to 3.3V
translation)
- 200Mbps (<1.8V to
3.3V translation)
- 200Mbps (translate to
2.5V or 1.8V)
- 150Mbps (translate to
1.5V)
- 100Mbps (translate to
1.2V)
- Latch-up performance exceeds 100mA per JESD 78, Class II