SCES792C November 2009 – February 2024 SN74AVC4T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.2V | 2.9 | ns | ||
VCCB = 1.5V ± 0.1V | 11 | ||||||
VCCB = 1.8V ± 0.15V | 9.9 | ||||||
VCCB = 2.5V ± 0.2V | 8.9 | ||||||
VCCB = 3.3V ± 0.3V | 8.9 | ||||||
tPLH, tPHL | B | A | VCCB = 1.2V | 3 | ns | ||
VCCB = 1.5V ± 0.1V | 10.3 | ||||||
VCCB = 1.8V ± 0.15V | 9.9 | ||||||
VCCB = 2.5V ± 0.2V | 9.6 | ||||||
VCCB = 3.3V ± 0.3V | 9.5 | ||||||
tPZH, tPZL | OE | A | VCCB = 1.2V | 4.4 | ns | ||
VCCB = 1.5V ± 0.1V | 12.4 | ||||||
VCCB = 1.8V ± 0.15V | 12.3 | ||||||
VCCB = 2.5V ± 0.2V | 12.3 | ||||||
VCCB = 3.3V ± 0.3V | 12.2 | ||||||
tPZH, tPZL | OE | B | VCCB = 1.2V | 4.1 | ns | ||
VCCB = 1.5V ± 0.1V | 14.2 | ||||||
VCCB = 1.8V ± 0.15V | 12.4 | ||||||
VCCB = 2.5V ± 0.2V | 10.3 | ||||||
VCCB = 3.3V ± 0.3V | 9.6 | ||||||
tPZH, tPZL | OE | A | VCCB = 1.2V | 5.4 | ns | ||
VCCB = 1.5V ± 0.1V | 13.6 | ||||||
VCCB = 1.8V ± 0.15V | 13.7 | ||||||
VCCB = 2.5V ± 0.2V | 13.7 | ||||||
VCCB = 3.3V ± 0.3V | 13.7 | ||||||
tPZH, tPZL | OE | B | VCCB = 1.2V | 5 | ns | ||
VCCB = 1.5V ± 0.1V | 14.9 | ||||||
VCCB = 1.8V ± 0.15V | 13.7 | ||||||
VCCB = 2.5V ± 0.2V | 11.9 | ||||||
VCCB = 3.3V ± 0.3V | 11.9 |