SCES792C November 2009 – February 2024 SN74AVC4T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.2V | 2.9 | ns | ||
VCCB = 1.5V ± 0.1V | 10.6 | ||||||
VCCB = 1.8V ± 0.15V | 9.5 | ||||||
VCCB = 2.5V ± 0.2V | 8.3 | ||||||
VCCB = 3.3V ± 0.3V | 7.9 | ||||||
tPLH, tPHL | B | A | VCCB = 1.2V | 2.6 | ns | ||
VCCB = 1.5V ± 0.1V | 9.2 | ||||||
VCCB = 1.8V ± 0.15V | 8.4 | ||||||
VCCB = 2.5V ± 0.2V | 8 | ||||||
VCCB = 3.3V ± 0.3V | 7.8 | ||||||
tPHZ, tPLZ | OE | A | VCCB = 1.2V | 3.8 | ns | ||
VCCB = 1.5V ± 0.1V | 13.7 | ||||||
VCCB = 1.8V ± 0.15V | 10.2 | ||||||
VCCB = 2.5V ± 0.2V | 8.8 | ||||||
VCCB = 3.3V ± 0.3V | 8.8 | ||||||
tPHZ, tPLZ | OE | B | VCCB = 1.2V | 3.7 | ns | ||
VCCB = 1.5V ± 0.1V | 13.7 | ||||||
VCCB = 1.8V ± 0.15V | 11.8 | ||||||
VCCB = 2.5V ± 0.2V | 9.7 | ||||||
VCCB = 3.3V ± 0.3V | 8.8 | ||||||
tPHZ, tPLZ | OE | A | VCCB = 1.2V | 4.8 | ns | ||
VCCB = 1.5V ± 0.1V | 14.3 | ||||||
VCCB = 1.8V ± 0.15V | 13.3 | ||||||
VCCB = 2.5V ± 0.2V | 10.6 | ||||||
VCCB = 3.3V ± 0.3V | 11.6 | ||||||
tPHZ, tPLZ | OE | B | VCCB = 1.2V | 5.3 | ns | ||
VCCB = 1.5V ± 0.1V | 14.3 | ||||||
VCCB = 1.8V ± 0.15V | 13.1 | ||||||
VCCB = 2.5V ± 0.2V | 11.4 | ||||||
VCCB = 3.3V ± 0.3V | 11.2 |